ZHCSSG5L October 1995 – February 2024 SN54AHC08 , SN74AHC08
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|---|---|
| tPLH, tPHL | A or B | Y | CL = 15 pF | TA = 25°C | 4.3(1) | 5.9(1) | ns | |
| TA = –55°C to 125°C, SN54AHC08 | 1(1) | 7(1) | ||||||
| TA = –40°C to 85°C, SN74AHC08 | 1 | 7 | ||||||
| TA = –40°C to 125°C Recommended, SN74AHC08 | 1 | 7 | ||||||
| tPLH, tPHL | A or B | Y | CL = 50 pF | TA = 25°C | 5.8 | 7.9 | ns | |
| TA = –55°C to 125°C, SN54AHC08 | 1 | 9 | ||||||
| TA = –40°C to 85°C, SN74AHC08 | 1 | 9 | ||||||
| TA = –40°C to 125°C Recommended, SN74AHC08 | 1 | 9 |