ZHCS686A January   2012  – March 2016 SN65LVCP114

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 说明 (续)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics (VCC 2.5 V ±5%)
    6. 7.6 Electrical Characteristics (VCC 3.3 V ±5%)
    7. 7.7 Electrical Characteristics (VCC 3.3 V ±5%, 2.5 V ±5%)
    8. 7.8 Typical Characteristics
  8. 8 Parameter Measurement Information
    1. 8.1 Test Circuits
    2. 8.2 Equivalent Input and Output Schematic Diagrams
    3. 8.3 Functional Definitions
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  Power Down
      2. 9.3.2  Lane Enable
      3. 9.3.3  Gain and Equalization
      4. 9.3.4  VOD
      5. 9.3.5  AGC
      6. 9.3.6  GPIO or I2C Configuration
      7. 9.3.7  Fast Switching
      8. 9.3.8  Power-Down Input Stages
      9. 9.3.9  Disable Output Lanes
      10. 9.3.10 Polarity Switch
    4. 9.4 Device Functional Modes
      1. 9.4.1 Normal Mode
      2. 9.4.2 Loopback
      3. 9.4.3 Diagnostic
    5. 9.5 Programming
      1. 9.5.1 Two-Wire Serial Interface and Control Logic
    6. 9.6 Register Maps
      1. 9.6.1 SN65LVCP114 Register Mapping Information
        1. 9.6.1.1  Register 0x00
        2. 9.6.1.2  Register 0x01
        3. 9.6.1.3  Register 0x02
        4. 9.6.1.4  Register 0x03
        5. 9.6.1.5  Register 0x04
        6. 9.6.1.6  Register 0x06
        7. 9.6.1.7  Register 0x07
        8. 9.6.1.8  Register 0x08
        9. 9.6.1.9  Register 0x0A
        10. 9.6.1.10 Register 0x0B
        11. 9.6.1.11 Register 0x0C
        12. 9.6.1.12 Register 0x0D
        13. 9.6.1.13 Register 0x0F
        14. 9.6.1.14 Register 0x10
        15. 9.6.1.15 Register 0x11
        16. 9.6.1.16 Register 0x12
        17. 9.6.1.17 Register Descriptions
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Transmit-Side Typical Application
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Receive-Side Typical Application
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13器件和文档支持
    1. 13.1 文档支持
      1. 13.1.1 相关文档
    2. 13.2 社区资源
    3. 13.3 商标
    4. 13.4 静电放电警告
    5. 13.5 Glossary
  14. 14机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The SN65LVCP114 device is an asynchronous, protocol-agnostic, low-latency QUAD mux, linear-redriver optimized for use in systems operating at up to 14.2 Gbps. The device linearly compensates for channel loss in backplane and active-cable applications. The architecture of SN65LVCP114 linear-redriver is designed to work effectively with ASIC or FPGA products implementing digital equalization using decision feedback equalizer (DFE) technology. The SN65LVCP114 mux, linear-redriver preserves the integrity of the received signal, ensuring optimum DFE and system performance. The SN65LVCP114 device provides a low-power mux-demux, linear-redriver solution while at the same time extending the effectiveness of DFE. The SN65LVCP114 device supports 2:1 MUX and 1:2 DEMUX with independent lane switching. For each receiver port, equalization can be independent. All ports support loop-back configuration. Configuration can be done through GPIO or an I2C interface.

Functional Block Diagram

SN65LVCP114 sim_bd_llsea8.png

Feature Description

Power Down

Use a 5-kΩ pullup for normal operation. To power down the SN65LVCP114, tie this pin to GND. In power-down mode, Inputs are off, outputs are disabled, and I2C is reset. Power-down mode can be set, writing a 1 to register 0x00 bit 6.

Lane Enable

Each lane can be enabled individually using pin LN_x_EN or register 0x12[3:0]. This enables lane x for all ports.

Table 4. Lane Enable

LN_x_EN/REGISTER 0x12[3:0] FUNCTION
0 Lane disabled
1 Lane enabled

Gain and Equalization

Equalization can be configured using EQx[1:0] pins or registers 0x03[3:0], 0x07[3:0], and 0x0B[3:0]. The SN65LVCP114 device includes several possible equalizations to select the optimum value. Also, the GAINx pin or registers 0x04[1:0], 0x08[1:0], and 0x0C[1:0] can be used to attenuate the input signal.

If input swing is larger than 600 mVpp, set gain to 0.5. Otherwise, set gain to 1.

Table 5. EQ Settings

EQx[1:0] REGISTER 0x03[3:0], 0x07[3:0], 0x0B[3:0] PEAKING (dB)
0b00 0b0XXX 1.3
0b0Z 0b1000 2
0b01 0b1001 3.6
0bZ0 0b1010 5
0bZZ 0b1011 6.5
0bZ1 0b1100 8.3
0b10 0b1101 10
0b1Z 0b1110 11.9
0b11 0b111 13.9

Table 6. RX DC Gain

GAINx REGISTERS 0x04[1:0], 0x08[1:0], 0x0C[1:0] GAIN
0 0bX0 0.5 (–6 dB)
1 0bX1 1 (0 dB)

VOD

Output swing can be selected between two ranges with an associated gain. Notice the range sets a maximum value not a constant value.

Table 7. Output Swing

VOD_x REGISTERS 0x04[5:4], 0x08[5:4], 0x0C[5:4] MAXIMUM VALUE GAIN
0 0b01 0.6 V 1.1 (1 dB)
1 0b00, 0b10, 0b11 1.2 V 2.2 (6.8 dB)

AGC

When AGC is enabled, the part-to-part gain variation can be reduced. AGC can be disabled for each port through DIS_AGCx or registers 0x02[0], 0x06[0], and 0x0A[0].

Table 8. AGC Enable

DIS_AGCx/REGISTERS 0x02[0], 0x06[0], 0x0A[0] FUNCTION
0 AGC loop enabled
1 AGC loop disabled

GPIO or I2C Configuration

To configure this device using GPIO, set I2C_SEL = LOW. Using GIO, you have access to the most of the configuration, to power down the device, control equalization, select port, select VOD range, set loop-back mode, set diagnostic mode, enable lanes, enable AGC, select gain, and enable fast switching.

To configure this device using I2C set I2C_SEL = HIGH. Besides the configuration you have with GPIO, using I2C allows you to disable outputs, power-down inputs and switch polarity of outputs. In this mode, use pins ADDx to set I2C address. See Programming for a detailed explanation.

Fast Switching

Idle outputs can be disabled or squelched. When outputs are squelched, switching is faster; when outputs are disabled, power is saved. This configuration is done with the FST_SW pin or registers 0x02[3], 0x06[3], and 0x0A[3].

Table 9. Fast Switching

FST_SW/REGISTER 0x02[3], 0x06[3], 0x0A[3] FUNCTION
0 Disable idle outputs
1 Squelch idle outputs

Power-Down Input Stages

Each port can power down its input stages to save power when not used. Power down affects all the lanes of the port; to configure it, use registers 0x03[7], 0x07[7], and 0x08[7] for port A, B, and C respectively.

Table 10. Power Down

REGISTERS 0x03[7], 0x07[7], 0x08[7] FUNCTION
0 Normal
1 Power down

Disable Output Lanes

The SN65LVCP114 device can disable every output lane independently. Use register 0x02[7:4] to disable output lanes of port A, register 0x06[7:4] to disable output lanes of port B, and register 0x0A[7:4] to disable output lanes of port C.

Table 11. Disable Output Lanes

REGISTERS 0x03[7], 0x07[7], 0x08[7] FUNCTION
0 Enabled
1 Disabled

Polarity Switch

Every lane can switch its polarity independently. Port A is configured through register 0x10[3:0], port B is configured through register 0x10[7:4], and port C is configured through register 0x11[3:0]. See Table 16 for a detailed explanation.

Device Functional Modes

The SN65LVCP114 device has three modes of operation: Normal mode, loopback mode, and diagnostic mode. For all possible combinations of these modes, see Table 2.

Normal Mode

In this mode, the SN65LVCP114 functions like a switch. C port will connect to A or B port depending on values of SELx or register 0x01[3:0], each lane is configured independently.

Table 12. Port Select

SELx/REGISTER 0x01[3:0] PORT CONNECTED TO C
0 A
1 B

Loopback

In loopback mode, the selected port transmits on its output what it is receiving on its input. Each port has independent loopback configuration. This configuration can be selected using the LPx pins or register 0x01[6:4]. See Figure 14 for a graphical representation.

Table 13. Loopback Mode

LPx/REGISTER 0x01[6:4] FUNCTION
0 Loop disabled
1 Loop enabled

Diagnostic

When in diagnostic mode, data incoming on port C is reflected in both A and B ports. Data outgoing on port C depends on the value of SELx. This mode can be selected using DIAG pin or register 0x01[7]. See Figure 15 for a graphical representation.

Table 14. Diagnostic Mode

DIAG/REGISTER 0x01[7] FUNCTION
0 Diagnostic disabled
1 Diagnostic enabled

Programming

Two-Wire Serial Interface and Control Logic

The SN65LVCP114 device uses a 2-wire serial interface for digital control. The two circuit inputs, SDA and SCL, are driven, respectively, by the serial data and serial clock from a microprocessor, for example. The SDA and SCL pins require external 10-kΩ pullups to VCC.

The 2-wire interface allows write access to the internal memory map to modify control registers and read access to read out the control signals. The SN65LVCP114 device is a slave device only, which means that it cannot initiate a transmission itself; it always relies on the availability of the SCL signal for the duration of the transmission. The master device provides the clock signal as well as the START and STOP commands. The protocol for a data transmission is as follows:

  1. START command
  2. 7-bit slave address (0000ADD[2:0]) followed by an 8th bit which is the data direction bit (R/W). A zero indicates a WRITE and a 1 indicates a READ. The ADD[2:0] address bits change with the status of the ADD2, ADD1, and ADD0 device pins, respectively. If the pins are left floating or pulled down, the 7-bit slave address is 0000000.
  3. 8-bit register address
  4. 8-bit register data word
  5. STOP command

Regarding timing, the SN65LVCP114 device is I2C compatible. Figure 16 shows the typical timing, and Figure 17 shows the data transfer. Table 15 defines the parameters forFigure 16.

Bus Idle: Both SDA and SCL lines remain HIGH

Start data transfer: A change in the state of the SDA line, from HIGH to LOW, while the SCL line is HIGH, defines a START condition (S). Each data transfer is initiated with a START condition.

Stop Data Transfer:A change in the state of the SDA line from LOW to HIGH while the SCL line is HIGH defines a STOP condition (P). Each data transfer is terminated with a STOP condition; however, if the master still must communicate on the bus, it can generate a repeated START condition and address another slave without first generating a STOP condition.

Data Transfer: The number of data bytes transferred between a START and a STOP condition is not limited and is determined by the master device. The receiver acknowledges the transfer of data.

Acknowledge: Each receiving device, when addressed, is obliged to generate an acknowledge bit. The transmitter releases the SDA line, and a device that acknowledges must pull down the SDA line during the acknowledge clock pulse in such a way that the SDA line is stable LOW during the HIGH period of the acknowledge clock pulse. Setup and hold times must be considered. When a slave-receiver does not acknowledge the slave address, the data line must be left HIGH by the slave. The master can then generate a STOP condition to abort the transfer. If the slave-receiver does acknowledge the slave address but some time later in the transfer cannot receive any more data bytes, the master must abort the transfer. This is indicated by the slave generating the not acknowledge on the first byte to follow. The slave leaves the data line HIGH and the master generates the STOP condition.

SN65LVCP114 timing_dia_llsea8.gif Figure 16. Two-Wire Serial Interface Timing Diagram

Table 15. Two-Wire Serial Interface Timing Diagram Definitions

PARAMETER MIN MAX UNIT
fSCL SCL clock frequency 400 kHz
tBUF Bus free time between START and STOP conditions 1.3 μs
tHDSTA Hold time after repeated START condition. After this period, the first clock pulse is generated. 0.6 μs
tLOW Low period of the SCL clock 1.3 μs
tHIGH High period of the SCL clock 0.6 μs
tSUSTA Setup time for a repeated START condition 0.6 μs
tHDDAT Data hold time 0 μs
tSUDAT Data setup time 100 ns
tR Rise time of both SDA and SCL signals 300 ns
tF Fall time of both SDA and SCL signals 300 ns
tSUSTO Setup time for STOP condition 0.6 μs
SN65LVCP114 data_transfer_llsea8.gif Figure 17. Two-Wire Serial Interface Data Transfer

Register Maps

SN65LVCP114 Register Mapping Information

Register 0x00

Figure 18. Register 0x00 (General Device Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
SW_GPIO PWRDOWN RSVD

Register 0x01

Figure 19. Register 0x01 (Device Control Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
DIAG LOOP[C] LOOP[B] LOOP[A] SEL[3] SEL[2] SEL[1] SEL[0]

Register 0x02

Figure 20. Register 0x02 (Port A Control Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
OUT_DIS_0 OUT_DIS_1 OUT_DIS_2 OUT_DIS_3 FAST_SW RSVD DIS_AGC

Register 0x03

Figure 21. Register 0x03 (Port A Input Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
INOFF RSVD RSVD RSVD EQ3 EQ2 EQ1 EQ0

Register 0x04

Figure 22. Register 0x04 (Port A Output Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
VOD1 VOD0 GAIN1 GAIN0

Register 0x06

Figure 23. Register 0x06 (Port B Control Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
OUT_DIS_0 OUT_DIS_1 OUT_DIS_2 OUT_DIS_3 FAST_SW RSVD DIS_AGC

Register 0x07

Figure 24. Register 0x07 (Port B Input Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
INOFF RSVD RSVD RSVD EQ3 EQ2 EQ1 EQ0

Register 0x08

Figure 25. Register 0x08 (Port B Output Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
VOD1 VOD0 GAIN1 GAIN0

Register 0x0A

Figure 26. Register 0x0A (Port C Control Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
OUT_DIS_0 OUT_DIS_1 OUT_DIS_2 OUT_DIS_3 FAST_SW RSVD DIS_AGC

Register 0x0B

Figure 27. Register 0x0B (Port C Input Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
INOFF RSVD RSVD RSVD EQ3 EQ2 EQ1 EQ0

Register 0x0C

Figure 28. Register 0x0C (Port C Output Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
VOD1 VOD0 GAIN1 GAIN0

Register 0x0D

Figure 29. Register 0x0D (Reserved Settings) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
RSVD RSVD RSVD RSVD RSVD RSVD RSVD RSVD

Register 0x0F

Figure 30. Register 0x0F (Reserved Settings) Read Only
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
RSVD RSVD RSVD RSVD RSVD RSVD RSVD RSVD

Register 0x10

Figure 31. Register 0x10 (Polarity Control Settings for Port A and B) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
POL_B[3] POL_B[2] POL_B[1] POL_B[0] POL_A[3] POL_A[2] POL_A[1] POL_A[0]

Register 0x11

Figure 32. Register 0x11 (Polarity Control Settings for Port C) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
POL_C[3] POL_C[2] POL_C[1] POL_C[0]

Register 0x12

Figure 33. Register 0x12 (Lane Enable) R/W
BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
LN_EN[3] LN_EN[2] LN_EN[1] LN_EN[0]

Register Descriptions

Table 16. SN65LVCP114 Register Descriptions

REGISTER BIT SYMBOL FUNCTION DEFAULT
0x00 7 SW_GPIO Switching logic is controlled by GPIO or I2C:
1 = GPIO control
0 = I2C control
00000000
6 PWRDOWN Power down the device:
0 = Normal operation
1 = Power down
5
4
3
2
1
0 RSVD For TI use only
0x01 7 DIAG Enables Diag Mode:
0 = Disable
1 = Enable
00000000
6 LOOP[C] Enables port C loopback:
0 = Disable
1 = Enable
5 LOOP[B] Enables port B loopback:
0 = Disable
1 = Enable
4 LOOP[A] Enables port A loopback:
0 = Disable
1 = Enable
3 SEL[3] Lane 3, port A or port B switch control:
0 = Port A selected
1 = Port B selected
2 SEL[2] Lane 2, port A or port B switch control:
0 = Port A selected
1 = Port B selected
1 SEL[1] Lane 1, port A or port B switch control:
0 = Port A selected
1 = Port B selected
0 SEL[0] Lane 0, port A or port B switch control:
0 = Port A selected
1 = Port B selected
0x02
0x06
0x0A
7 OUT_DIS0 Disables output lane 0:
0 = Enable
1 = Disable
00001100
6 OUT_DIS1 Disables output lane 1:
0 = Enable
1 = Disable
5 OUT_DIS2 Disables output lane 2:
0 = Enable
1 = Disable
4 OUT_DIS3 Disables output lane 3:
0 = Enable
1 = Disable
3 FAST_SW Fast switch:
0 = Idle outputs are disabled (save power)
1 = Idle outputs are squelched (fast switch time)
2 RSVD For TI use only
1
0 DIS_AGC AGC loop:
0 = Enable
1 = Disable
0x03
0x07
0x0B
7 IN_OFF Power down input stages:
0 = Normal
1 = Power down
00000000
6 RSVD For TI use only
5 RSVD For TI use only
4 RSVD For TI use only
3 EQ3 Selects peaking equalization. Register 0x03 configures PortA, 0x07 configures port B and 0x0B configures port C. Refer to table x in feature description for detailed information.
0x04
0x08
0x0C
7 00000000
6
5 VOD1 VOD control [VOD1:VOD0]:
00 = 1200 mV maximum
01 = 600 mV maximum
10 = 1200 mV maximum
11 = 1200 mV maximum
4 VOD0
3
2
1 GAIN1 GAIN control [GAIN1:GAIN0]:
00 = 0.5
01 = 1
10 = 0.5
11 = 1
0 GAIN0
0x05
0x09
0x0E
7 00000000
6
5
4
3
2
1
0
0x0D 7 RSVD For TI use only 00000000
6 RSVD For TI use only
5 RSVD For TI use only
4 RSVD For TI use only
3 RSVD For TI use only
2 RSVD For TI use only
1 RSVD For TI use only
0 RSVD For TI use only
0x0F 7 RSVD For TI use only 00010001
6 RSVD For TI use only
5 RSVD For TI use only
4 RSVD For TI use only
3 RSVD For TI use only
2 RSVD For TI use only
1 RSVD For TI use only
0 RSVD For TI use only
0x10 7 POL_B[3] Polarity switch of output lane 3 of port B:
0 = Normal
1 = Switched
00000000
6 POL_B[2] Polarity switch of output lane 2 of port B:
0 = Normal
1 = Switched
5 POL_B[1] Polarity switch of output lane 1 of port B:
0 = Normal
1 = Switched
4 POL_B[0] Polarity switch of output lane 0 of port B
0 = Normal
1 = Switched
3 POL_A[3] Polarity switch of output lane 3 of port A:
0 = Normal
1 = Switched
2 POL_A[2] Polarity switch of output lane 2 of port A:
0 = Normal
1 = Switched
1 POL_A[1] Polarity switch of output lane 1 of port A:
0 = Normal
1 = Switched
0 POL_A[0] Polarity switch of output lane 0 of port A:
0 = Normal
1 = Switched
0x11 7 00000000
6
5
4
3 POL_C[3] Polarity switch of output lane 3 of port C:
0 = Normal
1 = Switched
2 POL_C[2] Polarity switch of output lane 2 of port C:
0 = Normal
1 = Switched
1 POL_C[1] Polarity switch of output lane 1 of port C:
0 = Normal
1 = Switched
0 POL_C[0] Polarity switch of output lane 0 of port C:
0 = Normal
1 = Switched
0x12 7 00001111
6
5
4
3 LN_EN_3 Lane 3 of ports A, B, and C:
0 = Disable
1 = Enable
2 LN_EN_2 Lane 2 of ports A, B, and C:
0 = Disable
1 = Enable
1 LN_EN_1 Lane 1 of ports A, B, and C:
0 = Disable
1 = Enable
0 LN_EN_0 Lane 0 of ports A, B, and C:
0 = Disable
1 = Enable