ZHCSRD2E May 2000 – January 2023 SN65LBC179A , SN75LBC179A
PRODUCTION DATA
| PACKAGE | TA ≤ 25°C POWER RATING | DERATING FACTOR(1) ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 85°C POWER RATING |
|---|---|---|---|---|
| D | 725 mW | 5.8 mW/°C | 464 mW | 377 mW |
| P | 1100 mW | 8.08 mW/°C | 640 mW | 520 mW |