ZHCSRD2E May 2000 – January 2023 SN65LBC179A , SN75LBC179A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.75 | 5 | 5.25 | V | |
VIH | High-level input voltage | D | 2 | VCC | V | |
VIL | Low-level input voltage | D | 0 | 0.8 | V | |
VID | Differential input voltage(1) | –12(2) | 12 | V | ||
VO | Voltage at any bus terminal (separately or common-mode) | A, B, Y, or Z | –7 | 12 | V | |
VI | ||||||
VIC | ||||||
IOH | High-level output current | Y or Z | –60 | mA | ||
R | –8 | |||||
IOL | Low-level output current | Y or Z | 60 | mA | ||
R | 8 | |||||
TA | Operating free-air temperature | SN65LBC179A | –40 | 85 | °C | |
SN75LBC179A | 0 | 70 |