ZHCSRD2E May 2000 – January 2023 SN65LBC179A , SN75LBC179A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | RL = 54 Ω, CL = 50 pF, See Figure 6-3 | 2 | 6 | 12 | ns |
tPHL | Propagation delay time, high-to-low-level output | 2 | 6 | 12 | ns | |
tsk(p) | Pulse skew ( | tPHL – tPLH | ) | 0.3 | 1 | ns | ||
tr | Differential output signal rise time | 4 | 7.5 | 11 | ns | |
tf | Differential output signal fall time | 4 | 7.5 | 11 | ns |