ZHCSRD2E May 2000 – January 2023 SN65LBC179A , SN75LBC179A
PRODUCTION DATA
| DRIVER | RECEIVER | ||||
|---|---|---|---|---|---|
| INPUT D |
OUTPUTS(1) | DIFFERENTIAL INPUTS A – B |
OUTPUT
R |
||
| Y | Z | VID ≥ 0.2 V | H | ||
| H | H | L | -0.2 V < VID < 0.2 V | ? | |
| L | L | H | VID ≤ -0.2 V | L | |
| OPEN | H | L | Open circuit | H | |