ZHCSL88 October 2020 SN65HVD64
PRODUCTION DATA
The SN65HVD64 device has two power supply pins: VCC, which provides power to the analog circuitry, and VL, which is a logic supply. VCC should be operated from 3 V to 5.5 V, while VL can range from 1.6 V to 5.5 V to interface to different logic levels. Power supply decoupling capacitances of at least 0.1 µF should be placed as close as possible to each power supply pin.