ZHCSL88 October 2020 SN65HVD64
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| POWER SUPPLY | |||||||
| ICC | Supply current | DIRSET1 = L DIRSET2 = H |
TXIN = L (active) | 28 | 33 | mA | |
| TXIN = H (quiescent) | 25 | 31 | |||||
| TXIN = 115 kbps, 50% duty cycle |
27 | 33 | |||||
| DIRSET1 = H, DIRSET2 = H (standby) | 12 | 17 | |||||
| IVL | Logic supply current | TXIN = H, RXIN = DC input | 50 | µA | |||
| PSRR | Receiver power supply rejection ratio | VTXIN = VL | 45 | 60 | dB | ||
| TSD_RISE | Thermal shutdown rising | 143 | 156 | 170 | °C | ||
| TSD_FALL | Thermal shutdown falling | 123 | 136 | 147 | °C | ||
| TSD_HYS | Thermal shutdown hysteresis | 18 | 20 | 23 | °C | ||
| LOGIC PINS | |||||||
| VOH | High-level logic output voltage (RXOUT, DIR) |
IOH = –4 mA for VL
> 2.4 V, IOH = –2 mA for VL < 2.4 V |
90%VVL | V | |||
| VOL | Low-level logic output voltage (RXOUT, DIR) |
IOL = 4 mA for VL
> 2.4 V, IOL = 2 mA for VL < 2.4 V |
10%VVL | V | |||
| COAX DRIVER | |||||||
| VO(PP) | Peak-to-peak output voltage at device pin TXOUT (see Figure 7-1) |
VRES = 1.5 V (Maximum setting) | 2.24 | 2.5 | VPP | ||
| VRES = 0.7 V (Minimum setting) | 1.17 | 1.3 | |||||
| VO(PP) | Peak-to-peak voltage at coax out (see Figure 7-1) |
VRES = 1.5 V | 5 | 6 | dBm | ||
| VRES = 0.7 V | –0.6 | 0.3 | |||||
| VO(OFF) | Off-state output voltage | At TXOUT | 1 | mVpp | |||
| At coax out | –60 | dBm | |||||
| Output emissions | Coupled to coaxial cable with characteristic impedance of 50 Ω, as shown in Figure 6-1(1)(2) | N/A | |||||
| fO | Output frequency | 2.176 | MHz | ||||
| ∆f | Output frequency variation | –100 | 100 | ppm | |||
| ZO | Output impedance | At 100 kHz | 0.03 | Ω | |||
| At 10 MHz | 3.5 | ||||||
| | IOS | | Short-circuit output current | TXOUT is also protected by a thermal shutdown circuit during short-circuit faults | 300 | 450 | mA | ||
| COAX RECEIVER | |||||||
| VIT | Input threshold | fIN = 2.176 MHz | 79 | 112 | 158 | mVPP | |
| –18 | –15 | –12 | dBm | ||||
| ZIN | Input impedance | f = fO | 11 | 21 | kΩ | ||
| RECEIVER FILTER | |||||||
| fPB | Passband | VRXIN = 1.12VP_P | 1.1 | 4.17 | MHz | ||
| fREJ | Receiver rejection range | 2.176-MHz carrier amplitude of 112.4 mVPP, frequency band of spurious components with 800 mVPP allowed. | 1.1 | 4.17 | MHz | ||
| tnoise filter | Receiver noise filter time (slow bit rate) | DIRSET for 9.6 kbps | 4 | µs | |||
| Receiver noise filter time (fast bit rate) | DIRSET for > 9.6 kbps | 2 | µs | ||||
| XTAL AND SYNC | |||||||
| II | Input leakage current | XTAL1, XTAL2, 0V < VIN < VCC | –15 | 15 | µA | ||
| VOL | Output low voltage | SYNCOUT, with 1-kΩ resistor from SYNCOUT to VCC | 0.4 | V | |||