ZHCSL88 October 2020 SN65HVD64
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Analog supply voltage | 3 | 5.5 | V | ||
VL | Logic supply voltage | 1.6 | 5.5 | V | ||
VI(pp) | Input signal amplitude at RXIN | 1.12 | Vpp | |||
VIH | High-level input voltage | TXIN, DIRSET1, DIRSET2 | 70%VL | VL | V | |
XTAL1, XTAL2 | 70%VCC | VCC | ||||
VIL | Low-level input voltage | TXIN, DIRSET1, DIRSET2 | 0 | 30%VL | V | |
XTAL1, XTAL2 | 0 | 30%VCC | ||||
1/tUI | Data signaling rate | 9.6 | 115 | kbps | ||
FOSC | Oscillator frequency | –30 ppm | 8.704 | 30 ppm | MHz | |
ZLOAD | Load impedance between TXOUT to RXIN | 50 | Ω | |||
Load impedance between RXIN and GND at fC (channel) | 50 | Ω | ||||
R1 | Bias resistor between BIAS and RES | 4.1 | kΩ | |||
R2 | Bias resistor between RES and GND | 10 | kΩ | |||
RSYNC | Pullup resistor between SYNCOUT and VCC | 1 | kΩ | |||
VRES | Voltage at RES pin | 0.7 | 1.5 | V | ||
CC | Coupling capacitance between RXIN and coax (channel) | 220 | nF | |||
CBIAS | Capacitance between BIAS and GND | 1 | µF | |||
TA | Operating free-air temperature | –40 | 120 | °C | ||
TJ | Junction temperature | –40 | 125 | °C |