ZHCSR19G December 2002 – September 2022 SN65HVD20 , SN65HVD21 , SN65HVD22 , SN65HVD23 , SN65HVD24
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| VCC | Supply voltage | 4.5 | 5 | 5.5 | V | ||
| Voltage at any bus I/O terminal | A, B | –20 | 25 | V | |||
| VIH | High-level input voltage | D, DE, RE | 2 | VCC | V | ||
| VIL | Low-level input voltage | 0 | 0.8 | V | |||
| VID | Differential input voltage | A with respect to B | –25 | 25 | V | ||
| Output current | Driver | –110 | 110 | mA | |||
| Receiver | –8 | 8 | |||||
| ICC | Supply current | Driver enabled (DE at VCC), Receiver enabled (RE at 0 V), No load, VI = 0 V or VCC | SN65HVD20 | 6 | 9 | mA | |
| SN65HVD21 | 8 | 12 | |||||
| SN65HVD22 | 6 | 9 | |||||
| SN65HVD23 | 7 | 11 | |||||
| SN65HVD24 | 10 | 14 | |||||
| Driver enabled (DE at VCC), Receiver disabled (RE at VCC), No load, VI = 0 V or VCC | SN65HVD20 | 5 | 8 | ||||
| SN65HVD21 | 7 | 11 | |||||
| SN65HVD22 | 5 | 8 | |||||
| SN65HVD23 | 5 | 9 | |||||
| SN65HVD24 | 8 | 12 | |||||
| Driver disabled (DE at 0 V), Receiver enabled (RE at 0 V), No load | SN65HVD20 | 4 | 7 | ||||
| SN65HVD21 | 5 | 8 | |||||
| SN65HVD22 | 4 | 7 | |||||
| SN65HVD23 | 4.5 | 9 | |||||
| SN65HVD24 | 5.5 | 10 | |||||
| Driver disabled (DE at 0 V), Receiver disabled (RE at VCC) D open | All SN65HVD2x | 1 | µA | ||||
| TA | Operating free-air temperature(1) | –40 | 85 | °C | |||
| TJ | Junction temperature | –40 | 130 | °C | |||