ZHCSR19G December 2002 – September 2022 SN65HVD20 , SN65HVD21 , SN65HVD22 , SN65HVD23 , SN65HVD24
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = –18 mA | –1.5 | 0.75 | V | ||
| VO | Open-circuit output voltage | A or B, No load | 0 | VCC | V | ||
| |VOD(SS)| | Steady-state differential output voltage | No load (open circuit) | 3.3 | 4.2 | VCC | V | |
| RL = 54 Ω, See Figure 9-1 | 1.8 | 2.5 | |||||
| With common-mode loading, See Figure 9-2 | 1.8 | ||||||
| Δ|VOD(SS)| | Change in steady-state differential output voltage between logic states | See Figure 9-1 and Figure 9-3 | –0.1 | 0.1 | V | ||
| VOC(SS) | Steady-state common-mode output voltage | See Figure 9-1 | 2.1 | 2.5 | 2.9 | V | |
| ∆VOC(SS) | Change in steady-state common-mode output voltage, VOC(H) – VOC(L) | See Figure 9-1 and Figure 9-4 | –0.1 | 0.1 | V | ||
| VOC(PP) | Peak-to-peak common-mode output voltage, VOC(MAX) – VOC(MIN) | RL = 54 Ω, CL = 50 pF, See Figure 9-1 and Figure 9-4 | 0.35 | V | |||
| VOD(RING) | Differential output voltage over and under shoot | RL = 54 Ω, CL = 50 pF, See Figure 9-5 | 10% | ||||
| II | Input current | D, DE | –100 | 100 | µA | ||
| IO | Output current with power off. High impedance state output current. | VO = –7 V to 12 V, Other input = 0 V | SN65HVD2[0,3] | –400 | 500 | µA | |
| SN65HVD2[1,2,4] | –100 | 125 | |||||
| VO = –20 V to 25 V, Other input = 0 V | SN65HVD2[0,3] | –800 | 1000 | ||||
| SN65HVD2[1,2,4] | –200 | 250 | |||||
| IOS | Short-circuit output current | VO = –20 V to 25 V, See Figure 9-9 | –250 | 250 | mA | ||
| COD | Differential output capacitance | 20 | pF | ||||