ZHCSR19G December 2002 – September 2022 SN65HVD20 , SN65HVD21 , SN65HVD22 , SN65HVD23 , SN65HVD24
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Differential output propagation delay, low-to-high and high-to-low | RL = 54 Ω, CL = 50 pF, See Figure 9-3 | SN65HVD2[0,3] | 6 | 10 | 20 | ns |
| SN65HVD2[1,4] | 20 | 32 | 60 | ||||
| SN65HVD22 | 160 | 280 | 500 | ||||
| tr, tf | Differential output rise time and fall time | RL = 54 Ω, CL = 50 pF, See Figure 9-3 | SN65HVD2[0,3] | 2 | 6 | 12 | ns |
| SN65HVD2[1,4] | 20 | 40 | 60 | ||||
| SN65HVD22 | 175 | 400 | 600 | ||||
| tPZH, tPHZ | Propagation delay time, high-impedance-to-high-level output and high-level output-to-high-impedance | RE at 0 V, See Figure 9-6 | SN65HVD2[0,3] | 40 | ns | ||
| SN65HVD2[1,4] | 100 | ||||||
| SN65HVD22 | 300 | ||||||
| tPZL, tPLZ | Propagation delay time, high-impedance-to-high-level output and high-level output-to-high-impedance | RE at 0 V, See Figure 9-7 | SN65HVD2[0,3] | 40 | ns | ||
| SN65HVD2[1,4] | 100 | ||||||
| SN65HVD22 | 300 | ||||||
| td(standby) | Time from an active differential output to standby | RE at VCC, See Figure 9-8 | 2 | µs | |||
| td(wake) | Wake-up time from standby to an active differential output | 8 | µs | ||||
| tsk(p) | Pulse skew | tPLH – tPHL| | SN65HVD2[0,3] | 2 | ns | |||
| SN65HVD2[1,4] | 6 | ||||||
| SN65HVD22 | 50 | ||||||