ZHCSRD0H August 1987 – January 2023 SN65ALS180 , SN75ALS180
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
NC – No internal connection
NO | Name | Type | Description |
---|---|---|---|
1 | NC | - | No Internal connection |
2 | R | O | Receive data output |
3 | RE | I | Receiver enable, active low |
4 | DE | I | Driver enable, active high |
5 | D | I | Driver data input |
6, 7 | GND | GND | Device ground |
8 | NC | - | No Internal connection |
9 | Y | O | Digital bus output, Y (Complementary to Z) |
10 | Z | O | Digital bus output, Z (Complementary to Y) |
11 | A | I | Bus input, A (complementary to B) |
12 | B | I | Bus input, B (complementary to A) |
13, 14 | VCC | SUPPLY | 4.75V to 5.25V supply |