over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage(2) |
|
7 |
V |
|
Voltage range at any bus terminal |
-10 |
15 |
V |
| VI |
Enable input voltage |
|
5.5 |
V |
| TJ |
Operating virtual junction temperature |
|
150 |
℃ |
|
Lead temperature 1,6 mm (1/16 inch) from case for
10 seconds |
|
260 |
℃ |
| Tstg |
Storage temperature range |
-65 |
150 |
℃ |
(1) Stresses beyond those listed under “absolute maximum ratings” may cause
permanent damage to the device. These are stress ratings only, and functional
operation of the device at these or any other conditions beyond those indicated
under “recommended operating conditions” is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) All voltage values, except differential I/O bus voltage, are with respect to
network ground terminal.