ZHCSV61V January 1993 – May 2024 SN54LVC08A , SN74LVC08A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The inputs to this device have negative clamping diodes. The outputs to this device have both positive and negative clamping diodes as shown in Figure 7-2.
Voltages beyond the values specified in the Section 5.1 table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.