ZHCSV61V January 1993 – May 2024 SN54LVC08A , SN74LVC08A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | VCC | SN54LVC08A | UNIT | ||||
---|---|---|---|---|---|---|---|---|
–55°C to +125°C | ||||||||
MIN | TYP(1) | MAX | ||||||
VOH | IOH = –100 μA | 2.7V to 3.6V | VCC – 0.2 | V | ||||
IOH = –12 mA | 2.7V | 2.2 | ||||||
3V | 2.4 | |||||||
IOH = –24 mA | 3V | 2.2 | ||||||
VOL | IOL = 100 μA | 2.7V to 3.6V | 0.2 | V | ||||
IOL = 12 mA | 2.7V | 0.4 | ||||||
IOL = 24 mA | 3V | 0.55 | ||||||
II | VI = 5.5 V or GND | 3.6V | ±5 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 | 3.6V | 10 | μA | |||
ΔICC | One input at VCC – 0.6 V, | Other inputs at VCC or GND | 2.7V to 3.6V | 500 | μA | |||
Ci | VI = VCC or GND | 3.3V | 5 | pF |