ZHCSV61V January 1993 – May 2024 SN54LVC08A , SN74LVC08A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
SN54LVC08A | UNIT | ||||
---|---|---|---|---|---|
–55°C to +125°C | |||||
MIN | MAX | ||||
VCC | Supply voltage | Operating | 2 | 3.6 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 2.7V to 3.6V | 2 | V | |
VIL | Low-level input voltage | VCC = 2.7V to 3.6V | 0.8 | V | |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 2.7V | –12 | mA | |
VCC = 3V | –24 | ||||
IOL | Low-level output current | VCC = 2.7V | 12 | mA | |
VCC = 3V | 24 | ||||
Δt/Δv | Input transition rise or fall rate | 8 | ns/V |