ZHCSV61V January 1993 – May 2024 SN54LVC08A , SN74LVC08A
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The power supply can be any voltage between the minimum and maximum supply voltage rating located in the Recommended Operating Conditions table.
The VCC pin must have a good bypass capacitor to prevent power disturbance. TI recommends to use a 0.1-µF capacitor. It is ok to parallel multiple bypass capacitors to reject different frequencies of noise. 0.1-µF and 1-µF capacitors are commonly used in parallel. The bypass capacitor should be installed as close to the power pin as possible for best results.