SBOS392I August 2007 – April 2026
PRODUCTION DATA
VDIFF is the difference between the two inputs, as shown in Equation 9:
When the ratio of R3 and R2 equals the ratio of R7 and R6, Equation 9 simplifies to Equation 11.
That is, if:
Then:
Determine the ratio of R1, R2, and R3 by setting A1+ equal to the maximum VDIFF for a full-scale positive or negative input voltage, VIN_MAX, as shown in Equation 12:
R2 equals R3; therefore, Equation 12 simplifies to R2 / 2, resulting in Equation 13: