SBOS392I August 2007 – April 2026
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| REF3312 (1.25V) | |||||||
| VOUT | Output voltage | 1.25 | V | ||||
| Initial accuracy | –0.15% | 0.15% | |||||
| Output voltage noise | f = 0.1Hz to 10Hz | 35 | μVPP | ||||
| REF3318 (1.8V) | |||||||
| VOUT | Output voltage | 1.8 | V | ||||
| Initial accuracy | –0.15% | 0.15% | |||||
| Output voltage noise | f = 0.1Hz to 10Hz | 50 | μVPP | ||||
| REF3320 (2.048V) | |||||||
| VOUT | Output voltage | 2.048 | V | ||||
| Initial accuracy | –0.15% | 0.15% | |||||
| Output voltage noise | f = 0.1Hz to 10Hz | 55 | μVPP | ||||
| REF3325 (2.5V) | |||||||
| VOUT | Output voltage | 2.5 | V | ||||
| Initial accuracy | –0.15% | 0.15% | |||||
| Output voltage noise | f = 0.1Hz to 10Hz | 70 | μVPP | ||||
| REF3330 (3.0V) | |||||||
| VOUT | Output voltage | 3.0 | V | ||||
| Initial accuracy | –0.15% | 0.15% | |||||
| Output voltage noise | f = 0.1Hz to 10Hz | 84 | μVPP | ||||
| REF3333 (3.3V) | |||||||
| VOUT | Output voltage | 3.3 | V | ||||
| Initial accuracy | –0.15% | 0.15% | |||||
| Output voltage noise | f = 0.1Hz to 10Hz | 92 | μVPP | ||||
| REF33xx (REF3312, REF3320, REF3325, REF3330, REF3333, REF3340) | |||||||
| dVOUT/dT | Output voltage temperature drift | –40°C to 85°C | 9 | 30 | ppm/°C | ||
| –40°C to 125°C | 8 | 30 | |||||
| ΔVO(ΔVI) | Line regulation | VIN = VOUT + 200mV to 5.5V(1) | –50 | 6 | 50 | ppm/V | |
| 0°C to +70°C | 6 | ||||||
| –40°C to 85°C | 8 | ||||||
| –40°C to 125°C | 30 | ||||||
| ΔVO(ΔIL) | Load regulation | VIN = VOUT + 200mV(1) | –50 | 6 | 50 | ppm/mA | |
| ILOAD = ±5mA, 0°C to 70°C | 10 | ||||||
| –40°C to 85°C | 20 | ||||||
| –40°C to 125°C | 20 | ||||||
| Long-term stability(3) | 0h to 1000h at 25°C | 55 | ppm | ||||
| dT | Thermal hysteresis(2) | 90 | ppm | ||||
| VIN – VOUT | Minimum dropout voltage(1) | ILOAD = ±5mA | 110 | 160 | mV | ||
| 0°C to 70°C | 120 | ||||||
| –40°C to 85°C | 135 | ||||||
| –40°C to 125°C | 180 | ||||||
| ILOAD = ±2mA, –40°C to 85°C | 70 | ||||||
| ISC | Short-circuit current | Sourcing and sinking | 35 | mA | |||
| Capacitive load | 0.1 | 10 | μF | ||||
| Turn-on settling time | To 0.1% with CL = 1μF | 2 | ms | ||||
| POWER SUPPLY | |||||||
| VS | Specified voltage range | VOUT + 0.2(1) | 5.5 | V | |||
| Operating voltage range | ILOAD = 0mA | VOUT + 0.005 | 5.5 | V | |||
| IQ | Current | 3.9 | 5 | µA | |||
| –40°C to 85°C | 4.4 | 6.5 | |||||
| –40°C to 125°C | 4.8 | 8.5 | |||||
| TEMPERATURE | |||||||
| TA | Specified range | –40 | 125 | °C | |||
| Operating range | –50 | 150 | |||||