SBOS392I August 2007 – April 2026
PRODUCTION DATA
At TA = 25°C and VIN = 5V, and REF3325 used for typical characteristic measurements (unless otherwise noted).

| 0°C to 70°C | ||






| CLOAD = 10μF, IOUT = 0mA | ||

| CLOAD = 10μF, IOUT = 1mA | ||

| –40°C to 125°C | ||




| CL = 1μF Startup | ||

| CL = 1μF, IOUT = 0mA | ||

| CL = 1μF, ±5mA Output Pulse | ||

| CL = 1μF, ±1mA Output Pulse | ||