SLOS073G March 1976 – November 2014 RC4558
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC+ | Supply voltage(2) | 18 | V | ||
VCC– | –18 | ||||
VID | Differential input voltage(3) | ±30 | V | ||
VI | Input voltage (any input)(2)(4) | ±15 | V | ||
Duration of output short circuit to ground, one amplifier at a time(5) | Unlimited | ||||
TJ | Operating virtual junction temperature | 150 | °C |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Tstg | Storage temperature range | -65 | 150 | °C | ||
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | 0 | 500 | V | |
Charged device model (CDM), per AEC Q100-011 (2) | 0 | 1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC+ | Supply voltage | 5 | 15 | V | |
VCC– | –5 | –15 | |||
TA | Operating free-air temperature | RC4558 | 0 | 70 | °C |
RC4558I | –40 | 85 |
THERMAL METRIC(1) | RC4558 | UNIT | |||||
---|---|---|---|---|---|---|---|
D | DGK | P | PS | PW | |||
8 PINS | |||||||
RθJA | Junction-to-ambient thermal resistance | 97 | 172 | 85 | 95 | 149 | °C/W |
PARAMETER | TEST CONDITIONS(1) |
TA(2) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VO = 0 | 25°C | 0.5 | 6 | mV | ||
Full range | 7.5 | |||||||
IIO | Input offset current | VO = 0 | 25°C | 5 | 200 | nA | ||
Full range | 300 | |||||||
IIB | Input bias current | VO = 0 | 25°C | 150 | 500 | nA | ||
Full range | 800 | |||||||
VICR | Common-mode input voltage range | 25°C | ±12 | ±14 | V | |||
VOM | Maximum output voltage swing | RL = 10 kΩ | 25°C | ±12 | ±14 | V | ||
RL = 2 kΩ | 25°C | ±10 | ±13 | |||||
Full range | ±10 | |||||||
AVD | Large-signal differential voltage amplification | RL ≥ 2 kΩ, VO = ±10 V |
25°C | 20 | 300 | V/mV | ||
Full range | 15 | |||||||
B1 | Unity-gain bandwidth | 25°C | 3 | MHz | ||||
ri | Input resistance | 25°C | 0.3 | 5 | MΩ | |||
CMRR | Common-mode rejection ratio | 25°C | 70 | 90 | dB | |||
kSVS | Supply-voltage sensitivity (ΔVIO/ΔVCC) | VCC = ±15 V to ±9 V |
25°C | 30 | 150 | μV/V | ||
Vn | Equivalent input noise voltage (closed loop) | AVD = 100, RS = 100 Ω, f = 1 kHz, BW = 1 Hz |
25°C | 8 | nV/√Hz | |||
ICC | Supply current (both amplifiers) | VO = 0, No load |
25°C | 2.5 | 5.6 | mA | ||
TA min | 3 | 6.6 | ||||||
TA max | 2.3 | 5 | ||||||
PD | Total power dissipation (both amplifiers) | VO = 0, No load |
25°C | 75 | 170 | mW | ||
TA min | 90 | 200 | ||||||
TA max | 70 | 150 | ||||||
VO1/VO2 | Crosstalk attenuation | Open loop | RS = 1 kΩ, f = 10 kHz |
25°C | 85 | dB | ||
AVD = 100 | 105 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tr | Rise time | VI = 20 mV, | RL = 2 kΩ, | CL = 100 pF | 0.13 | ns | ||
Overshoot | VI = 20 mV, | RL = 2 kΩ, | CL = 100 pF | 5% | ||||
SR | Slew rate at unity gain | VI = 10 V, | RL = 2 kΩ, | CL = 100 pF | 1.1 | 1.7 | V/μs |