SLOS073G March 1976 – November 2014 RC4558
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The RC4558 device is a dual general-purpose operational amplifier, with each half electrically similar to the μA741, except that offset null capability is not provided.
The high common-mode input voltage range and the absence of latch-up make this amplifier ideal for voltage-follower applications. The device is short-circuit protected, and the internal frequency compensation ensures stability without external components.
PART NUMBER | PACKAGE (PIN) | BODY SIZE |
---|---|---|
RC4558 | SOIC (8) | 4.90 mm × 3.91 mm |
SOIC (8) | 3.00 mm × 3.00 mm | |
PDIP (8) | 9.81 mm × 6.35 mm | |
TSSOP (8) | 3.00 mm × 4.40 mm | |
SOP (8) | 6.20 mm × 5.30 mm |