ZHCSCB3D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
SIGDET_STAT is the alternate name for this register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH4R | CH4L | CH3R | CH3L | CH2R | CH2L | CH1R | CH1L |
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CH4R | R/W | 0b | Status of Signal Level Detection in Both Energysense and Controlsense Modes (read only). Field column indicates respective channel.
A) In audio signal detection mode: a) In the active or run state: 0: Signal active 1: Signal lost b) In the sleep mode 0: Signal lost 1: Signal active In automatic clipping suppression mode: 0: No change 1: changed DC level |
6 | CH4L | R/W | 0b | |
5 | CH3R | R/W | 0b | |
4 | CH3L | R/W | 0b | |
3 | CH2R | R/W | 0b | |
2 | CH2L | R/W | 0b | |
1 | CH1R | R/W | 0b | |
0 | CH1L | R/W | 0b |