ZHCSCB3D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSV | SEL3 | ||||||
R/W-0000b | R/W-0000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RSV | R/W | 0000b | Reserved. Do not access. |
3-0 | SEL | R/W | 0000b | Secondary ADC Input Channel
Do not select the same channel that is already in use by an audio ADC 0: No Select (default) 1: ch1(L) 2: ch1(R) 3: ch2(L) 4: ch2(R) 5: ch3(L) 6: ch3(R) 7: ch4(L) 8: ch4(R) |