ZHCSCB3D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PULL_DOWN_DIS[3] | PULL_DOWN_DIS[2] | PULL_DOWN_DIS[1] | PULL_DOWN_DIS[0] | RSV | |||
R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-0000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PULL_DOWN_DIS[3] | R/W | 0b | Enable or Disable the Pull-Down Resistor of GPIO3
0: Enable the pull down of GPIO3, IntC (pin 19) 1: Disable the pull down |
6 | PULL_DOWN_DIS[2] | R/W | 0b | Enable or Disable the Pull-Down Resistor of GPIO2
0: Enable the pull down of GPIO2, IntB (pin 20) |
5 | PULL_DOWN_DIS[1] | R/W | 0b | Enable or Disable the Pull-Down Resistor of GPIO1
0: Enable the pull down of GPIO1 (pin 21) 1: Disable the pull down |
4 | PULL_DOWN_DIS[0] | R/W | 0b | Enable or Disable the Pull-Down Resistor of GPIO0
0: Enable the pull down of GPIO0 (pin 22) 1: Disable the pull down |
3-0 | RSV | R/W | 0b | Reserved. Do not access. |