ZHCSCB3D March 2014 – March 2018 PCM1860 , PCM1861 , PCM1862 , PCM1863 , PCM1864 , PCM1865
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPIO3_POL | GPIO3_FUNC | GPIO2_POL | GPIO2_FUNC | ||||
R/W-0b | R/W-010b | R/W-0b | R/W-000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GPIO3_POL | R/W | 0b | GPIO3 Polarity Control
0: Normal (default) 1: Invert |
6-4 | GPIO3_FUNC | R/W | 010b | Function select, GPIO1
000: GPIO3 001: Reserved 010: INT (default) 011: Internal SCK (Out) 100: Digital mute (In) 101: DOUT2 (Out) 110: DIN (In) 111: Reserved |
3 | GPIO2_POL | R/W | 0b | GPIO2 Polarity Control
0: Normal (default) 1: Invert |
2-0 | GPIO2_FUNC | R/W | 000b | Function select, GPIO2
000: GPIO2 (default) 001: Digital mic clock output 0 (Out) 010: INT 011: Internal SCK (Out) 100: Digital mute (In) 101: DOUT2 (Out) 110: DIN (In) 111: Reserved |