ZHCSPD8A April 2022 – September 2022 PCM1820-Q1 , PCM1821-Q1
PRODUCTION DATA
FEATURE | PCM1820-Q1 | PCM1821-Q1 | PCM1822-Q1 | PCM3120-Q1 | PCM5120-Q1 | PCM6120-Q1 |
---|---|---|---|---|---|---|
Control interface | Pin control | I2C | ||||
Digital audio serial interface | TDM or I2S | TDM or I2S or left-justified (LJ) | ||||
Audio analog channel | 2 | |||||
Digital microphone channel | Not available | 4 | ||||
Programmable MICBIAS voltage | N/A | Yes | ||||
Dynamic range (DRE disabled) | 113 dB | 106 dB | 111dB | 106 dB | 108 dB | 113 dB |
Dynamic range (DRE enabled) | 123 dB | Not available | 117dB | Not available | 120 dB | 123 dB |
ADC SNR with DRE | 123 dB | N/A | 117dB | N/A | 120 dB | 123 dB |
Input Voltage | 2Vrms | 1Vrms | 2Vrms | |||
Input Type | Differential | Differential/Single-Ended | ||||
Input impedance | 2.5 kΩ | 10 kΩ | 2.5 kΩ | 2.5 kΩ, 10 kΩ, 20 kΩ | ||
Compatibility | Pin-to-pin, package, drop-in replacements of each other | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | ||||
Package | WQFN (RTE), 20-pin, 3.00 mm × 3.00 mm (0.5-mm pitch) |