ZHCSPD8A April 2022 – September 2022 PCM1820-Q1 , PCM1821-Q1
PRODUCTION DATA
To remove the DC offset component and attenuate the undesired low-frequency noise content in the record data, the device supports a fixed high-pass filter (HPF) with –3-dB cut-off frequency of 0.00025 × fS. The HPF is not a channel-independent filter but is globally applicable for all the ADC channels. This HPF is constructed using the first-order infinite impulse response (IIR) filter, and is efficient enough to filter out possible DC components of the signal. Table 8-6 shows the fixed –3-dB cutoff frequency value. Figure 8-8 shows a frequency response plot for the HPF filter.
-3-dB CUTOFF FREQUENCY VALUE | -3-dB CUTTOFF FREQUENCY AT 16 kHz SAMPLE RATE | -3-dB CUTTOFF FREQUENCY AT 48 kHz SAMPLE RATE |
---|---|---|
0.00025 × fS | 4 Hz | 12 Hz |