ZHCSPD8A April 2022 – September 2022 PCM1820-Q1 , PCM1821-Q1
PRODUCTION DATA
The linear phase decimation filters are the default filters set by the device and can be used for all applications that require a perfect linear phase with zero-phase deviation within the pass-band specification of the filter. The filter performance specifications and various plots for all supported output sampling rates are listed in this section.