ZHCSPD8A April 2022 – September 2022 PCM1820-Q1 , PCM1821-Q1
PRODUCTION DATA
Digital audio data flows between the host processor and the PCM182(0/1)-Q1 on the digital audio serial interface (ASI), or audio bus. This highly flexible ASI bus includes a TDM mode for multichannel operation, support for the I2S, and the pin-selectable master-slave configurability for bus clock lines.
The device supports an audio bus master or slave mode of operation using the hardware pin MSZ. In slave mode, FSYNC and BCLK work as input pins whereas in master mode, FSYNC and BCLK work as output pins generated by the device. Table 8-1 shows the master and slave mode selection using the MSZ pin.
MSZ | MASTER AND SLAVE SELECTION |
---|---|
Low | Slave mode of operation |
High | Master ode of operation |
The bus protocol TDM or I2S format can be selected by using the FMT0 pin. As shown in Table 8-2, these modes are all most significant byte (MSB)-first, pulse code modulation (PCM) data format, with an output channel data word-length of 32 bits.
FMT0 | AUDIO SERIAL INTERFACE FORMAT |
---|---|
Low | 2-channel output with inter IC sound (I2S) mode |
High | 2-channel output with time division multiplexing (TDM) mode |