ZHCSNI6A March 2023 – April 2024 OPA928
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current(1) | RH < 50%(2) | ±1 | ±75 | fA | ||
| TA = –40°C to +85°C | ±75 | ||||||
| IOS | Input offset current | RH < 50%(2)(3) | ±1 | ±75 | fA | ||
| TA = –40°C to +85°C | ±75 | ||||||
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | ±5 | ±25 | µV | |||
| TA = –40°C to +125°C | ±20 | ±105 | |||||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | ±0.1 | ±0.8 | µV/°C | ||
| PSRR | Power-supply rejection ratio | 4.5V < VS < 36V, VCM = VS / 2 – 0.75V |
TA = –40°C to +125°C | ±0.3 | ±1.0 | µV/V | |
| NOISE | |||||||
| Input voltage noise | f = 0.1Hz to 10Hz | (V–) – 0.1V < VCM < (V+) – 3V | 1.4 | µVPP | |||
| en | Input voltage noise density | (V–) – 0.1V < VCM < (V+) – 3V | f = 100Hz | 18 | nV/√Hz | ||
| f = 1kHz | 15 | ||||||
| in | Input current noise density | f = 0.1Hz | 0.07 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | (V–) – 0.1 | (V+) + 0.1 | V | |||
| CMRR | Common-mode rejection ratio | (V–) – 0.1V < VCM < (V+) – 3V | 114 | 130 | dB | ||
| TA = –40°C to +125°C | 112 | 128 | |||||
| (V+) – 3V < VCM < (V+) + 0.1V | See Typical Characteristics | ||||||
| INPUT IMPEDANCE | |||||||
| ZID | Differential | 750 || 3 | GΩ || pF | ||||
| ZIC | Common-mode | 1000 || 6 | TΩ || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 1V < VO < (V+) – 1V, RL = 2kΩ |
124 | 138 | dB | ||
| TA = –40°C to +125°C | 116 | 130 | |||||
| (V–) + 0.3V < VO < (V+) – 0.3V, RL = 10kΩ |
126 | 140 | |||||
| TA = –40°C to +125°C | 118 | 134 | |||||
| FREQUENCY RESPONSE | |||||||
| GBW | Unity gain bandwidth | 2.5 | MHz | ||||
| SR | Slew rate | Gain = 1, 10V step | Falling | 6 | V/µs | ||
| Rising | 5 | ||||||
| ts | Settling time | To 0.01%, CL = 20pF, gain = 1, | 2V step | 2 | µs | ||
| 10V step | 2.5 | ||||||
| To 0.001%, CL = 20pF, gain = 1 | 2V step | 7 | |||||
| 10V step | 16 | ||||||
| tOR | Overload recovery time | VIN × gain = VS | From overload to negative rail | 0.4 | µs | ||
| From overload to positive rail | 1 | ||||||
| THD+N | Total harmonic distortion + noise | Gain = 1, f = 1kHz, VO = 3.5VRMS | 0.0012% | ||||
| OUTPUT | |||||||
| VO | Voltage output swing from rail | No load | 0.05 | 0.1 | V | ||
| RL = 10kΩ | 0.1 | 0.5 | |||||
| RL = 2kΩ | 0.5 | 1 | |||||
| ISC | Short-circuit current | VS = 36V | ±65 | mA | |||
| CL | Capacitive load drive | See Typical Characteristics | |||||
| ZO | Open-loop output impedance | f = 1MHz, IO = 0A | 800 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | IO = 0A | 275 | 400 | µA | ||
| TA = –40°C to +125°C | 500 | ||||||
| TEMPERATURE | |||||||
| Thermal protection | 180 | °C | |||||
| Thermal hysteresis | 30 | °C | |||||
| INTERNAL GUARD BUFFER | |||||||
| VOSGB | Guard buffer input offset voltage | ±8 | ±50 | µV | |||
| TA = –40°C to +125°C | ±25 | ±150 | |||||
| dVOSGB/dT | Guard buffer input offset voltage drift | TA = –40°C to +125°C | ±0.2 | ±1.2 | µV/°C | ||
| VOGB | Guard buffer output swing from rail(4) | No load | 5 | 15 | mV | ||
| Guard buffer output impedance | IO = 0A | 1 | kΩ | ||||
| BWGB | Guard buffer bandwidth | 4.5 | MHz | ||||