over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VS |
Supply voltage |
Dual supply |
|
±20 |
V |
| Single supply |
|
40 |
|
Signal input pin voltage |
Common-mode |
(V–) – 0.5 |
(V+) + 0.5 |
V |
| Differential(2) |
|
±0.5 |
|
Signal input pin current |
|
±10 |
mA |
|
Guard pin to signal input pin voltage |
|
±0.5 |
V |
| ISC |
Output short circuit(3) |
Continuous |
|
| TJ |
Junction temperature |
|
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Input pins are diode-clamped to the power-supply rails. Current limit input signals that can swing more than 0.5V beyond the supply rails to 10mA or less.
(3) Short-circuit to ground.