ZHCSUK5I December 2001 – February 2024 OPA656
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VS | Supply voltage (total bipolar supplies) | ±6.5 | V | |
| Maximum dVS/dT for supply turn-on and turn-off(2) | 1 | V/µs | ||
| Internal power dissipation | See Thermal Information | |||
| VI | Input voltage | –VS | +VS | V |
| VID | Differential input voltage | –VS | +VS | V |
| II | Continuous input current(3) | ±10 | mA | |
| IO | Continuous output current(4) | ±30 | mA | |
| TJ | Junction temperature | 150 | °C | |
| Tstg | Storage temperature | –65 | 125 | °C |