SBOS165B September 2000 – April 2024 OPA627 , OPA637
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage(1) | OPA627BU | ±25 | ±125 | μV | ||
OPA627AU | ±280 | ±500 | |||||
dVOS/dT | Input offset voltage drift(1) | TA = –25°C to +85°C | OPA627BU | ±0.3 | ±1.3 | μV/°C | |
OPA627AU | ±2.5 | ||||||
PSRR | Power supply rejection ratio(1) |
VS = ±4.5V to ±18V | OPA627BU | 105 | 117 | dB | |
OPA627AU | 100 | 116 | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current(2) | OPA627BU | ±0.2 | ±5 | pA | ||
OPA627AU | ±2 | ±10 | |||||
TA = –25°C to +85°C | OPA627BU | ±0.4 | nA | ||||
OPA627AU | ±2 | ||||||
–10V < VCM < +10V | OPA627BU | ±1 | pA | ||||
OPA627AU | ±2 | ||||||
IOS | Input offset current(2) | OPA627BU | ±0.2 | ±5 | pA | ||
OPA627AU | ±1 | ±10 | |||||
TA = –25°C to +85°C | OPA627BU | ±0.5 | nA | ||||
OPA627AU | ±2 | ||||||
NOISE | |||||||
Input voltage noise | f = 0.1Hz to 10Hz | 0.34 | μVPP | ||||
en | Input voltage noise density | f = 10Hz | 7.5 | nV/√Hz | |||
f = 100Hz | 4.8 | ||||||
f = 1kHz | 4 | ||||||
f = 10kHz | 4 | ||||||
in | Input current noise density | f = 100Hz | 2.5 | fA/√Hz | |||
Input current noise | f = 0.1Hz to 10Hz | 48 | fAPP | ||||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | ±11 | ±11.5 | V | |||
TA = –25°C to +85°C | ±10.5 | ±11 | |||||
CMRR | Common-mode rejection ratio | –10.5V ≤ VCM ≤ +10.5V | OPA627BU | 103 | 108 | dB | |
OPA627AU | 100 | 110 | |||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 10 || 8 | TΩ || pF | ||||
ZICM | Common-mode | 10 || 9 | TΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | –10V < VO < +10V RL = 1kΩ |
OPA627BU | 120 | 130 | dB | |
OPA627AU | 106 | 116 | |||||
–10V < VO < +10V RL = 1kΩ, TA = –25°C to +85°C |
OPA627BU | 117 | |||||
OPA627AU | 100 | 110 | |||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | Gain = 1V/V, CL = 30pF | 45 | MHz | |||
SR | Slew rate | 10V step, gain = –1V/V | 150 | V/μs | |||
tS | Settling time | 10V step, gain = –1V/V, CL = 30pF |
To 0.01% | 120 | ns | ||
To 0.1% | 110 | ||||||
THD+N | Total harmonic distortion + noise | Gain = 1V/V, f = 1kHz, VO = 3.5VRMS | 0.00003 | % | |||
OUTPUT | |||||||
VO | Output voltage | RL = 1kΩ | ±11.5 | ±12.3 | V | ||
TA = –25°C to +85°C | ±11 | ±11.5 | |||||
IO | Current output | –10V < VO < +10V | ±30 | mA | |||
ISC | Short-circuit current | ±45 | mA | ||||
RO | Open-loop output impedance | f = 1MHz | 13.5 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0mA | 7 | 7.5 | mA |