SBOS165B September 2000 – April 2024 OPA627 , OPA637
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage(1) | OPA637AU | ±280 | ±500 | μV | ||
OPA637AM | ±130 | ±250 | |||||
OPA637BM, OPA637SM | ±40 | ±100 | |||||
dVOS/dT | Input offset voltage drift(1) | TA = –25°C to +85°C | OPA637AU | ±2.5 | μV/°C | ||
OPA637AM | ±1.2 | ±2 | |||||
OPA637BM | ±0.4 | ±0.8 | |||||
TA = –55°C to +125°C | OPA637SM | ±0.4 | ±0.8 | ||||
PSRR | Power supply rejection ratio(1) |
VS = ±4.5V to ±18V | OPA637AU, OPA637AM | 100 | 116 | dB | |
OPA637BM, OPA637SM | 106 | 120 | |||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current(2) | OPA637AU, OPA637AM | ±2 | ±10 | pA | ||
OPA637BM, OPA637SM | ±1 | ±5 | |||||
TA = –25°C to +85°C | OPA637AU, OPA637AM | ±2 | nA | ||||
OPA637BM | ±1 | ||||||
TA = –55°C to +125°C | OPA637SM | ±50 | |||||
–10V ≤ VCM ≤ +10V | OPA637AU, OPA637AM | ±2 | pA | ||||
OPA637BM, OPA637SM | ±1 | ||||||
IOS | Input offset current(2) | OPA637AU, OPA637AM | ±1 | ±10 | pA | ||
OPA637BM, OPA637SM | ±0.5 | ±5 | |||||
TA = –25°C to +85°C | OPA637AU, OPA637AM |
±2 | nA | ||||
OPA637BM | ±1 | ||||||
TA = –55°C to +125°C | OPA637SM | ±50 | |||||
NOISE | |||||||
Input voltage noise | f = 0.1Hz to 10Hz | OPA637AU, OPA637AM | 0.8 | μVPP | |||
OPA637BM, OPA637SM | 0.6 | 1.6 | |||||
en | Input voltage noise density | f = 10Hz | OPA637AU, OPA637AM | 20 | nV/√Hz | ||
OPA637BM, OPA637SM | 15 | 40 | |||||
f = 100Hz | OPA637AU, OPA637AM | 10 | |||||
OPA637BM, OPA637SM | 8 | 20 | |||||
f = 1kHz | OPA637AU, OPA637AM | 5.6 | |||||
OPA637BM, OPA637SM | 5.2 | 8 | |||||
f = 10kHz | OPA637AU, OPA637AM | 4.8 | |||||
OPA637BM, OPA637SM | 4.5 | 6 | |||||
in | Input current noise density | f = 100Hz | OPA637AU, OPA637AM | 2.5 | fA/√Hz | ||
OPA637BM, OPA637SM | 1.6 | 2.5 | |||||
Input current noise | f = 0.1Hz to 10Hz | OPA637AU, OPA637AM | 48 | fAPP | |||
OPA637BM, OPA637SM | 30 | 60 | |||||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | ±11 | ±11.5 | V | |||
TA = –25°C to +85°C | OPA637AU, OPA637AM, OPA637BM |
±10.5 | ±11 | ||||
TA = –55°C to +125°C | OPA637SM | ±10.5 | ±11 | ||||
CMRR | Common-mode rejection ratio | –10.5V ≤ VCM ≤ +10.5V | OPA637AU, OPA637AM | 100 | 110 | dB | |
OPA637BM, OPA637SM | 106 | 116 | |||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 10 || 8 | TΩ || pF | ||||
ZICM | Common-mode | 10 || 7 | TΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | –10V < VO < +10V RL = 1kΩ |
OPA637AU, OPA637AM | 106 | 116 | dB | |
OPA637BM, OPA637SM | 112 | 120 | |||||
–10V < VO < +10V RL = 1kΩ, TA = –25°C to +85°C |
OPA637AU, OPA637AM | 100 | 110 | ||||
OPA637BM | 106 | 117 | |||||
–10V < VO < +10V RL = 1kΩ, TA = –55°C to +125°C |
OPA637SM | 100 | 114 | ||||
FREQUENCY RESPONSE | |||||||
GBW | Gain-bandwidth product | Gain = 10V/V | 80 | MHz | |||
SR | Slew rate | 10V step, gain = –4V/V | 100 | 135 | V/μs | ||
tS | Settling time | 10V step, gain = –4V/V, | To 0.01% | 450 | ns | ||
To 0.1% | 300 | ||||||
OUTPUT | |||||||
VO | Output voltage | RL = 1kΩ | ±11.5 | ±12.3 | V | ||
RL = 1kΩ, TA = –25°C to +85°C | OPA637AU, OPA637AM, OPA637BM |
±11 | ±11.5 | ||||
RL = 1kΩ, TA = –55°C to +125°C | OPA637SM | ±11 | ±11.5 | ||||
ISC | Current output | –10V < VO < +10V | ±45 | mA | |||
ISC | Short-circuit current | ±35 | ±70/–55 | ±100 | mA | ||
RO | Open-loop output impedance | f = 1MHz | 55 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0mA | 7 | 7.5 | mA |