SBOS165B September 2000 – April 2024 OPA627 , OPA637
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
The OPA6x7 are specified for operation from 9V to 36V (±4.5V to ±18V); many specifications apply from –25°C to +85°C (OPA6x7AU, OPA627BU, OPA6x7AM, and OPA6x7BM) and –55°C to +125°C (OPA6x7SM). Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Section 5.9.