SBOS165B September 2000 – April 2024 OPA627 , OPA637
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage, VS = (V+) – (V–) | Single supply | 36 | V | |
Dual supply | ±18 | ||||
Input voltage | Common-mode | (V–) – 0.5 | (V+) + 0.5 | V | |
Differential | (V+) – (V–) | ||||
Input pin current | ±10 | mA | |||
Power dissipation | 1000 | mW | |||
TA | Operating temperature | AU, BU | –40 | 125 | °C |
AM, BM, SM | –55 | 125 | |||
TJ | Junction temperature | AU, BU | 150 | °C | |
AM, BM, SM | 175 | ||||
Tstg | Storage temperature | AU, BU | –40 | 125 | °C |
AM, BM, SM | –65 | 150 |