ZHCSNC5A February 2021 – April 2021 OPA2607-Q1 , OPA607-Q1
PRODUCTION DATA
The objective is to design a high-input impedance, high-dynamic range, signal-conditioning front-end. An example application for such a front-end circuit is the receive signal chain in an ultrasonic-based end equipment (EE) such as fish finders, printers and flow meters. Table 9-2 lists the design requirements for this application.
| PARAMETER | DESIGN REQUIREMENT |
|---|---|
| Amplifier supply | ±2.5 V |
| Input signal frequency | 200 kHz |
| Minimum voltage | 300 µVrms |
| Minimum SNR at 300 µVrms | 40 dB |