ZHCSMD4C January 2022 – December 2022 OPA593
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | ±20 | ±100 | µV | |||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | ±0.4 | ±2 | µV/°C | ||
| PSRR | Power supply rejection ratio | VS = ±4 V to ±42.5 V | 0.1 | 1 | µV/V | ||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±1 | ±10 | pA | |||
| TA = –40°C to +85°C | ±350 | ||||||
| TA = –40°C to +125°C | ±5 | nA | |||||
| IOS | Input offset current | ±1 | ±5 | pA | |||
| TA = –40°C to +85°C | ±250 | ||||||
| TA = –40°C to +125°C | ±1 | nA | |||||
| NOISE | |||||||
| Input voltage noise | f = 0.1 Hz to 10 Hz | 2.9 | µVPP | ||||
| en | Input voltage noise density | f = 10 Hz | 75 | nV/√Hz | |||
| f = 1 kHz | 10 | ||||||
| f = 10 kHz | 7 | ||||||
| in | Current noise density | f = 1 kHz | 12 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | Linear operation | (V–) – 0.1 | (V+) – 3.5 | V | ||
| CMRR | Common-mode rejection | (V–) ≤ VCM ≤ (V+) – 3.5 V | 124 | 140 | dB | ||
| TA = –40°C to +125°C | 108 | 124 | |||||
| INPUT IMPEDANCE | |||||||
| Differential | 1013 || 0.3 | Ω || pF | |||||
| Common-mode | 1013 || 9.4 | Ω || pF | |||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | (V–) + 0.3 V < VO < (V+) – 0.3 V, RL = 10 kΩ |
134 | 140 | dB | ||
| TA = –40°C to +125°C | 130 | 140 | |||||
| (V–) + 1 V < VO < (V+) – 1 V, RL = 2 kΩ |
132 | 140 | |||||
| TA = –40°C to +125°C | 130 | 135 | |||||
| (V–) + 2.5 V < VO < (V+) – 2.5 V, RL = 600 Ω |
130 | 135 | |||||
| TA = –40°C to +125°C | 125 | 130 | |||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | 10 | MHz | ||||
| SR | Slew rate | Gain = ±1, VOUT = 70-V step | Rising | 45 | V/µs | ||
| Falling | 35 | ||||||
| tS | Settling time | To ±0.01%, gain = –1, VOUT = 70-V step, CL = 100 pF | 2.9 | µs | |||
| THD+N | Total harmonic distortion + noise | Gain = +1, VOUT = 70 VPP, f = 1 kHz |
RL = 600 Ω | –105 | dB | ||
| RL = 2 kΩ | –110 | ||||||
| OUTPUT | |||||||
| VO | Voltage output swing from rail | RCL = 0 Ω connected to V– | No load | 10 | 25 | mV | |
| IOUT = 50 mA | 50 | 125 | |||||
| IOUT = 100 mA | 400 | 750 | |||||
| IOUT = 250 mA | 1.2 | 2 | V | ||||
| Continuous output current, dc | VS = 85 V, RCL = 2.29 kΩ, ILIMIT = 250 mA | ±250 | mA | ||||
| CLOAD | Capacitive load drive | See typical curves | pF | ||||
| ZO | Open-loop output impedance | See typical curves | Ω | ||||
| Output impedance | Output disabled, V– < VOUT < V+ | 100 | MΩ | ||||
| Output capacitance | Output disabled | 56 | pF | ||||
| CURRENT LIMIT | |||||||
| ILIMIT | Current limit | ±25 | ±250 | mA | |||
| Current limit accuracy(3) | Sourcing, RL = 10 Ω to mid-supply |
ILIMIT = 25 mA, VLIMIT = 3.33 V |
17 | 29 | mA | ||
| ILIMIT = 50 mA, VLIMIT = 2.98 V |
42 | 55 | |||||
| ILIMIT = 100 mA, VLIMIT = 2.27V |
94 | 107 | |||||
| ILIMIT = 250 mA, VLIMIT = 0.14 V |
237 | 263 | |||||
| Sinking, RL = 10 Ω to mid-supply |
ILIMIT = 25 mA, VLIMIT = 3.33 V |
10 | 45 | ||||
| ILIMIT = 50 mA, VLIMIT = 2.98 V |
35 | 68 | |||||
| ILIMIT = 100 mA, VLIMIT = 2.27 V |
85 | 115 | |||||
| ILIMIT = 250 mA, VLIMIT = 0.14 V |
235 | 275 | |||||
| Current limit equation | Resistor set, RCL connected between ILIMIT pin and V– | (3.687 V × 4000) / (56.7 kΩ + RCL) | mA | ||||
| Voltage set, VLIMIT connected to ILIMIT pin and referenced to V– | 4000 × (3.687 V – VLIMIT) / 56.7 kΩ | ||||||
| STATUS FLAG PIN (Referenced to E/D Com) | |||||||
| Status flag delay | Overcurrent delay | 10 | µs | ||||
| Overcurrent recovery delay | 10 | ||||||
| Thermal shutdown | Alarm (status flag high) | 170 | °C | ||||
| Return to normal operation (status flag low) | 150 | ||||||
| Status flag output voltage | Normal operation | See typical curves | |||||
| E/D PIN | |||||||
| VE/D | E/D voltage(1) | Enable, pin open or forced high(2) | E/D Com + 1.5 | E/D Com + 5.5 | V | ||
| Disable, pin forced low(2) | E/D Com | E/D Com + 0.5 | |||||
| IE/D | E/D input current | 50 | µA | ||||
| Output disable time | 12 | µs | |||||
| Output enable time | 18 | µs | |||||
| E/D COM PIN | |||||||
| E/D Com voltage | (V–) | (V+) – 6 | V | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | 3.25 | 3.75 | mA | |||
| TA = –40°C to +125°C | 4 | ||||||
| Output disabled | 0.25 | ||||||