Over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VS |
Supply voltage, VS = (V+) – (V–) |
|
93 |
V |
|
Signal input pin voltage(2) |
(V–) – 0.3 |
(V+) + 0.3 |
V |
|
Status flag and E/D pin voltage(3) |
|
E/D Com + 7 |
V |
|
ILIMIT pin voltage |
V– |
(V–) + 3.35 |
V |
|
Status flag pins current(3) |
|
3 |
mA |
|
Input current, all pins(2) |
|
±10 |
mA |
|
Output short circuit current(4) |
|
Continuous |
|
| TJ |
Junction temperature |
–55 |
150 |
°C |
| TSTG |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Input, E/D Com, and output pins are diode-clamped to the power-supply rails. Input signals that can swing more than 0.3 V beyond the supply rails must be current-limited to less 10 mA.
(3) Status flag and E/D pins are diode clamped to E/D Com – 0.3 V and E/D Com + 7 V. Pullup signals must be current-limited to < 3 mA.
(4) Short-circuit to ground.