ZHCSOR9A November 2021 – April 2022 OPA4H014-SEP
PRODUCTION DATA
The OPA4H014-SEP op amp is used with single or dual supplies from an operating range of VS = 4.5 V (±2.25 V) to VS = 18 V (±9 V). This device does not require symmetrical supplies, but only a minimum supply voltage of 4.5 V (±2.25 V). For VS less than ±3.5 V, the common-mode input range does not include midsupply.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Section 8.4.
Key parameters are specified over the operating temperature range, TA = –55°C to +125°C.