ZHCS509E November 2011 – June 2018 OPA180 , OPA2180 , OPA4180
PRODUCTION DATA.
| VERSION | PRODUCT | OFFSET VOLTAGE
(µV) |
OFFSET VOLTAGE DRIFT
(µV/°C) |
BANDWIDTH
(MHz) |
|---|---|---|---|---|
| Single | OPA188(4 V to 36 V) | 25 | 0.085 | 2 |
| OPA180 (4 V to 36 V) | 75 | 0.35 | 2 | |
| OPA333 (5 V) | 10 | 0.05 | 0.35 | |
| OPA378 (5 V) | 50 | 0.25 | 0.9 | |
| OPA735 (12 V) | 5 | 0.05 | 1.6 | |
| Dual | OPA2188 (4 V to 36 V) | 25 | 0.085 | 2 |
| OPA2180 (4 V to 36 V) | 75 | 0.35 | 2 | |
| OPA2333 (5 V) | 10 | 0.05 | 0.35 | |
| OPA2378 (5 V) | 50 | 0.25 | 0.9 | |
| OPA2735 (12 V) | 5 | 0.05 | 1.6 | |
| Quad | OPA4188 (4 V to 36 V) | 25 | 0.085 | 2 |
| OPA4180 (4 V to 36 V) | 75 | 0.35 | 2 | |
| OPA4330 (5 V) | 50 | 0.25 | 0.35 |