4 修订历史记录
Changes from D Revision (May 2014) to E Revision
- Changed 在说明 部分中将 OPA180 和 OPA4180 运行温度从“–40°C 至 +105°C”更改为“–40°C 至 +125°C”Go
- Added storage temperature parameter as the last row in the Absolute Maximum Ratings table Go
- Changed maximum operating temperature value from 105°C to 125°C in Absolute Maximum Ratings table Go
- Changed maximum operating temperature value from 105°C to 125°C in Recommended Operating Conditions table Go
- Changed input offset voltage drift temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed power supply rejection ratio temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed OPA180 input bias current temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Added minimum OPA2180 input bias current value of 18 nA in Electrical Characteristics table Go
- Added minimum OPA180 input bias current value of 18 nA in Electrical Characteristics tableGo
- Changed OPA180 input offset current temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Added minimum OPA2180 input offset current value of 6 nA in Electrical Characteristics table Go
- Added minimum OPA180 input offset current value of 6 nA in Electrical Characteristics table Go
- Changed common-mode rejection ratio temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed open-loop voltage gain temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed voltage output swing from rail temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed quiescent current temperature range from TA = –40°C to 105°C to TA = –40°C to +125°C in Electrical Characteristics tableGo
- Changed operating temperature from "–40°C to +105°C" to " –40°C to +125°C" in Feature Description sectionGo
- Updated Figure 34Go
- Changed operating temperature from "–40°C to +105°C" to " –40°C to +125°C" in Power Supply Recommendations sectionGo
Changes from C Revision (December 2012) to D Revision
- 已将格式更改为符合最新的产品说明书标准;已添加器件功能模式,应用范围和实施,和 电源建议 章节,并且已移动现有章节Go
- 将 OPA180 添加至文档Go
- 已添加器件信息表 Go
- Deleted Package Information tableGo
- OPA180 pinout drawings Go
- Added Pin Functions table Go
- Added Pin Functions table Go
- Added Pin Functions table Go
- Added Recommended Operating Conditions tableGo
- Added Thermal Information: OPA180 tableGo
- Changed Offset Voltage, Long-term stability parameter typical specification in Electrical Characteristics tableGo
- Changed last sentence of EMI Rejection sectionGo
Changes from B Revision (December 2011) to C Revision
- Changed 将产品状态从混合状态更改为生产数据Go
- Changed 将 OPA4180 状态更改为生产数据Go
- Added package marking to OPA2180 VSSOP-8 row in Package Information tableGo
- Deleted ordering number and transport media columns from Package Information tableGo
- Changed Input Bias Current section in Electrical Characteristics (VS = +4 V to +36 V) tableGo
Changes from A Revision (November 2011) to B Revision
- Changed footnote 1 of Electrical Characteristics tableGo
- Updated Figure 7Go