ZHCSLZ5D October 2020 – December 2023 OPA3S328
PRODUCTION DATA
The OPA3S328 is designed to be used in high-speed applications for TIA and ADC input-driving amplifiers. As with all op amps, there can be specific instances where the OPA3S328 becomes unstable. The particular op-amp circuit configuration, layout, gain, and output loading are some of the factors to consider when establishing whether an amplifier is stable in operation. An op amp in the unity-gain (1‑V/V) buffer configuration and driving a capacitive load exhibits a greater tendency to become unstable than an amplifier operated at a higher noise gain, as seen in Figure 5-29. The capacitive load, in conjunction with the op amp output resistance, creates a pole within the feedback loop that degrades the phase margin. The degradation of the phase margin increases as the capacitive loading increases. When operating in the unity-gain configuration, the OPA3S328 remains stable with a pure capacitive load up to 100 pF.
One technique to increase the capacitive load drive capability of an amplifier operating in a unity-gain configuration is to insert a small resistor (RS), typically 10 Ω to 50 Ω, in series with the output. Figure 8-2 shows this technique. This resistor significantly reduces the overshoot and ringing associated with large capacitive loads.