ZHCSI77F June 2009 – May 2018 OPA2354A-Q1 , OPA354A-Q1 , OPA4354-Q1
PRODUCTION DATA.
The OPAx354-Q1 operational amplifiers are high-speed,150-V/μs, amplifiers making them excellent choices for transimpedance applications. The devices are unity-gain stable and can operate on a single-supply voltage (2.5 V to 5.5 V), or a split-supply voltage (±1.25 V to ±2.75 V), making them highly versatile and easy to use. The OPAx354A-Q1 amplifiers are specified from 2.5 V to 5.5 V and over the automotive temperature range of –40°C to +125°C.
| FEATURES | PRODUCT |
|---|---|
| Shutdown Version of OPA354 Family | OPAx357 |
| 200-MHz GBW, Rail-to-Rail Output, CMOS, Shutdown | OPAx355 |
| 200-MHz GBW, Rail-to-Rail Output, CMOS | OPAx356 |
| 38-MHz GBW, Rail-to-Rail Input/Output, CMOS | OPAx350/3 |
| 75-MHz BW, G = 2, Rail-to-Rail Output | OPAx631 |
| 150-MHz BW, G = 2, Rail-to-Rail Output | OPAx634 |
| 100-MHz BW, Differential Input/Output, 3.3-V Supply | THS412x |