ZHCSI77F June 2009 – May 2018 OPA2354A-Q1 , OPA354A-Q1 , OPA4354-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOS | Input offset voltage | VS = 5 V
VCM = (V–) + 0.8 V |
TA = 25°C | ±2 | ±8 | mV | ||
| TA = Full range | ±10 | |||||||
| ΔVOS / ΔT | Offset voltage drift over temperature | TA = Full range | ±4 | μV/°C | ||||
| PSRR | Offset voltage drift vs power supply | VS = 2.7 V to 5.5 V,
VCM = VS / 2 – 0.15 V |
TA = 25°C | ±200 | ±800 | μV/V | ||
| TA = Full range | ±900 | |||||||
| IB | Input bias current | TA = 25°C | 3 | ±50 | pA | |||
| IOS | Input offset current | TA = 25°C | ±1 | ±50 | pA | |||
| Vn | Input voltage noise density | f = 1 MHz, TA = 25°C | 6.5 | nV/√Hz | ||||
| In | Input current noise density | f = 1 MHz, TA = 25°C | 50 | fA/√Hz | ||||
| VCM | Input common-mode voltage range | TA = 25°C | (V–) – 0.1 | (V+) + 0.1 | V | |||
| CMRR | Input common-mode rejection ratio | VS = 5.5 V
–0.1 V < VCM < 3.5 V |
TA = 25°C | 66 | 80 | dB | ||
| TA = Full range | 64 | |||||||
| VS = 5.5 V
–0.1 V < VCM < 5.6 V |
TA = 25°C | 56 | 68 | |||||
| TA = Full range | 55 | |||||||
| ZID | Differential input impedance | TA = 25°C | 1013 || 2 | Ω || pF | ||||
| ZICM | Common-mode input impedance | TA = 25°C | 1013 || 2 | Ω || pF | ||||
| AOL | Open-loop gain | VS = 5 V, 0.3 V < VO < 4.7 V
TA = 25°C |
94 | 110 | dB | |||
| VS = 5 V, 0.4 V < VO < 4.6 V
TA = Full range |
90 | |||||||
| f–3dB | Small-signal bandwidth | G = 1, VO = 100 mVp-p, RF = 25 Ω, TA = 25°C | 250 | MHz | ||||
| G = 2, VO = 100 mVp-p, TA = 25°C | 90 | |||||||
| GBW | Gain-bandwidth product | G = 10
TA = 25°C |
100 | MHz | ||||
| f0.1dB | Bandwidth for 0.1-dB gain flatness | G = 2, VO = 100 mVp-p, TA = 25°C | 40 | MHz | ||||
| SR | Slew rate | VS = 5 V, G = 1, 4-V step, TA = 25°C | 150 | V/μs | ||||
| VS = 5 V, G = 1, 2-V step | 130 | |||||||
| VS = 3 V, G = 1, 2-V step | 110 | |||||||
| trf | Rise-and-fall time | G = 1, VO = 200 mVp-p, 10% to 90%, TA = 25°C | 2 | ns | ||||
| G = 1, VO = 2 Vp-p, 10% to 90%, TA = 25°C | 11 | |||||||
| tsettle | Settling time | VS = 5 V, G = +1, 2-V output step, TA = 25°C | 0.1% | 30 | ns | |||
| 0.01% | 60 | |||||||
| Overload recovery time | VIN × Gain = VS
TA = 25°C |
5 | ns | |||||
| Second-order harmonic distortion | G = 1, f = 1 MHz, VO = 2 Vp-p,
RL = 200 Ω, VCM = 1.5 V TA = 25°C |
–75 | dBc | |||||
| Third-order harmonic distortion | G = 1, f = 1 MHz, VO = 2 Vp-p
RL = 200 Ω, VCM = 1.5 V TA = 25°C |
–83 | dBc | |||||
| Differential gain error | NTSC, RL = 150 Ω, TA = 25°C | 0.02% | ||||||
| Differential phase error | NTSC, RL = 150 Ω, TA = 25°C | 0.09 | ° | |||||
| Channel-to-channel crosstalk (OPA2354A-Q1) (OPA4354-Q1) | f = 5 MHz, TA = 25°C | –100 | dB | |||||
| Voltage output swing from rail | VS = 5 V, RL = 1 kΩ, AOL > 94 dB
TA = 25°C |
0.1 | 0.3 | V | ||||
| VS = 5 V, RL = 1 kΩ
AOL > 90 dB, TA = Full range |
0.4 | |||||||
| IO | Output current(1)(2) | VS = 5 V | 100 | mA | ||||
| VS = 3 V | 50 | |||||||
| Closed-loop output impedance | f < 100 kHz | 0.05 | Ω | |||||
| RO | Open-loop output resistance | 35 | Ω | |||||
| IQ | Quiescent current
(per amplifier) |
VS = 5 V, IO = 0, enabled | TA = 25°C | 4.9 | 6 | mA | ||
| TA = Full range | 7.5 | |||||||
| Thermal shutdown junction temperature | Shutdown | 160 | °C | |||||
| Reset from shutdown | 140 | |||||||