ZHCSGW0E October 2017 – February 2020 OPA202 , OPA2202 , OPA4202
PRODUCTION DATA.
| µ = –3.56 µV | σ = 32.09 µV | N = 252 |
| µ–IN = 112.335 pA | σ–IN = 154.946 pA | N = 90 |
| µ+IN = 112.448 pA | σ+IN = 152.739 pA |
| 5 typical units |
| 5 typical units |
| f = 1 kHz | BW = 90 kHz |
| VS = ±18 V |
| Unity-gain bandwidth = 1 MHz |
| G = –1 |
| G = +1 | 10-V step |
| PRF = –10 dBm |
| µ = –18.23 nV/°C | σ = 177.41 nV/°C | N = 252 |
| TA = –40°C to +105°C |
| µ = 0.112 pA | σ = 15.023 pA | N = 90 |
| 5 typical units |
| VOUT = 3.5 VRMS | BW = 90 kHz | |
| VS = ±2.25 V |
| 10-mV step |
| G = +1 |
| G = –1 | 10-V step |
| 10-V step |