ZHCSOD6E December 2003 – August 2023 OPA1632
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VS | Supply voltage | ±16.5 | V | ||
| Supply turn on and turn off dV/dT(3) | 1.7 | V/µs |
|||
| VI | Input voltage | ±VS | V | ||
| IO | Output current | 150 | mA | ||
| IIN | Continuous input current | 10 | mA | ||
| VID | Differential input voltage | ±1.5 | V | ||
| TJ | Junction temperature | 150 | °C | ||
| TA | Ambient temperature | –40 | 85 | °C | |
| Tstg | Storage temperature | –65 | 150 | °C | |