ZHCS399E August 2011 – January 2017 OMAP-L132
PRODUCTION DATA.
EMIFA supports asynchronous:
The EMIFA data bus width is up to 16-bits.The device supports up to 23 address lines and two external wait/interrupt inputs. Up to four asynchronous chip selects are supported by EMIFA (EMA_CS[5:2]).
Each chip select has the following individually programmable attributes: